Lifestyle

Travel case Hageravailable
9,00 € 
Piece(s)
Premium Bottle opener Hageravailable
6,00 € 
Piece(s)

Travel case Hager

This RFID-protected travel case is especially suitable for your car and travel documents and due to its storage space also for bank cards etc.


  • Model: Safe Trip by TROIKA
  • 10 interior compartments (RFID-protected)
  • 1 exterior compartment (unsafe)
  • Material: Polyester
  • Color: Black
  • Size: 185 x 124 x 26 mm

Premium Bottle opener Hager

Bottle opener for bottle caps in the shape of a Wiha SoftFinish® screwdriver handle.

Length: 15.5 cm
Powerbank Hageravailable
10,50 € 
Piece(s)
Bath towel Hageravailable
15,50 € 
Piece(s)

Powerbank Hager

  • Capacity: 3.350 mAh
  • Content: Powerbank, Carabiner, Micro-USB, Charging Cable, User Manual
  • Package: White Card Box
  • Dimensions: 25 x 25 x 104 mm
  • Weight: 72 grams

Safety
  • Output over-current and over-voltage protection
  • Input over-current and over-voltage protection
  • High temperature shut down
  • Short-circuit protection
  • Electrostatic Discharge (ESD) protection

Features
  • Easy check charge status. Push button to see remaining charge
  • Auto-on when device connected
  • Auto-standby when disconnected
  • Auto-adapting charge current to support variety of devices and optimise charge time

Bath towel Hager

  • Size: 200 x 100 cm
  • Grammage: 400 g/m²
  • 100% cotton- thread toweling
  • Incl. woven-in logo
  • Made in Turkey
Umbrella Hageravailable
8,00 € 
Piece(s)
Pocket umbrella Hageravailable
6,50 € 
Piece(s)

Umbrella Hager

  • Black / Print: White
  • Diameter: 105 cm
  • Closed length: 86 cm
  • Weight: 440g
  • Cover: Polyester Pongee
  • Convenient automatic function for a quick opening
  • High quality windproof system for maximum frame flexibility
  • Flexible fibreglass ribs
  • Stable steel shaft
  • Handle with integrated push-button
  • Higher corrosion protection due to galvanized steel shaft

Pocket umbrella Hager

  • Black / Print: White
  • Diameter: 89 cm
  • Closed length: 23 cm
  • Weight: 143 g
  • Cover: Extra light polyester pongee
  • High quality windproof system for maximum frame flexibility
  • Chromed steel stock
  • Flat soft-touch handle
  • Carry case with snap hook for an easy fixing at a backpack or bag
  • Suitable for handbag due to its extreme light weight
  • Space-saving extra flat execution
VISTA Car Window Cleaner & Ice Scraper Hageravailable
5,75 € 
Piece(s)
 

VISTA Car Window Cleaner & Ice Scraper Hager

  • Ice scraper with strong, flexible blade and scarp teeth on the bottom side. Car Window Cleaner is a high-quality product with fiber-reinforced plastic
  • Integrated cleaning tool for your car’s window inside with washable microfiber pad
  • Easy removable and washable microfiber pad
  • Includes ice scraper attachment made out of PA6-GF30
  • Comfortable grip for an optimal handling and power
  • Integrated squeegee enable to easily remove condensation on your windshield
  • Dimensions: 275 x 125 x 35 mm
  • Made in Austria

Pocket umbrella Hager

  • Black / Print: White
  • Diameter: 89 cm
  • Closed length: 23 cm
  • Weight: 143 g
  • Cover: Extra light polyester pongee
  • High quality windproof system for maximum frame flexibility
  • Chromed steel stock
  • Flat soft-touch handle
  • Carry case with snap hook for an easy fixing at a backpack or bag
  • Suitable for handbag due to its extreme light weight
  • Space-saving extra flat execution