Office

Pen Hager
Please order full packaging units only (10, 20, 30, …)
available
16,50 € 
Piece(s)
Minimum order quantity: 10
Notepad A4 Hageravailable
1,25 € 
Piece(s)

Pen Hager
Please order full packaging units only (10, 20, 30, …)

Prodir DS8 True Biotic
Created by nature for nature.

The casing of this pen is made out of biobased, biodegradable and non-toxic biopolymers (PHAS) which are sustainably generated through natural processed like biosynthesis.

  • Floating Ball 1.0 Mine Lead Free incl.
  • Ergonomic triangular shape
  • Writing color: black
  • 10 pieces per box
  • 100% Swiss Made

Notepad A4 Hager

  • Content: 30 sheets
  • Format: 210 x 297 mm
  • Paper: 90 g/m² circleoffset premium white (recycled paper)
  • 2 hole-punch
Spiral bound notepad A5 Hageravailable
1,65 € 
Piece(s)
Sticky notes set Hageravailable
1,50 € 
Piece(s)

Spiral bound notepad A5 Hager

  • Content: 50 sheets, dot grid
  • Format: 148 x 210 mm
  • Paper: 90 g/m² recycled paper

Sticky notes set Hager

  • Hardcover envelope
  • Sticky note 1: 70 x 100 mm, 50 sheets
  • Sticky note 2: 50 x 70 mm, 50 sheets
  • Page marker: 5 colours