Tools & Building Site

Master Key Hageravailable
14,56 € 
Piece(s)
Screwdriver set Hageravailable
18,00 € 
Piece(s)

Master Key Hager

All keys and profiles integrated into one compact, lightweight tool.

Application
Activation of switch cabinet locking systems in the fields of electrical engineering, gas and water supply, air conditioning and ventilation technology, as well as industrial applications.

Material
The housing is made of high-tensile glass-fibre reinforced plastic includes 4 metal keys. Dual swivel lock to use all the keys in the ideal position.

Extra
Clip with key for radiator bleeder valves. 2 mounts for 1/4" bits.

Screwdriver set Hager

  • Slot: 2.5 x 75 ; 4.0 x 100
  • Pozidriv: PZ1 x 80 ; PZ2 x 100
  • Xeno: SL/PZ1 ; SL/PZ2
  • Ergonomic multicomponent handle with anti-roll protection
  • High-value chrome-vanadium-molybdenum steel, hardened throughout, blackened
  • Protective insulation sprayed directly on the blade
  • Protective insulation 1000 V AC, VDE and GS tested
  • Conforms to IEC 60900:2004
Screwdriver PZ1 Hageravailable
3,45 € 
Piece(s)
Screwdriver PZ2 Hageravailable
2,70 € 
Piece(s)

Screwdriver PZ1 Hager

  • Ergonomic multicomponent handle with anti-roll protection
  • High-value chrome-vanadium-molybdenum steel, hardened throughout, blackened
  • Protective insulation sprayed directly on the blade
  • Protective insulation 1000 V AC, VDE and GS tested
  • Conforms to IEC 60900:2004
  • DIN ISO 8764

Screwdriver PZ2 Hager

  • Ergonomic multicomponent handle with anti-roll protection
  • High-value chrome-vanadium-molybdenum steel, hardened throughout, blackened
  • Protective insulation sprayed directly on the blade
  • Protective insulation 1000 V AC, VDE and GS tested
  • Conforms to IEC 60900:2004
  • DIN ISO 8764
Bit holder Hageravailable
26,00 € 
Piece(s)
Bit holder Stubby Hageravailable
11,20 € 
Piece(s)

Bit holder Hager

Application:
The alternative to a screwdriver set. Compact storage for 12 bits in the handle.

Blade:
High grade chrome-vanadium steel, through hardened

Handle:
Ergonomic Wiha SoftFinish® multi-component handle with roll-off protection

Bits:
25 mm Standard bits

Bit holder:
Of stainless steel, with powerful Neodym magnet

Suitable for:
DIN 3126, ISO 1173, style D 6.3


Set constituent:

1. TORX: 15
2. TORX: 20, Unimes application system
3. TORX: 25
4. TORX: 30, Unimes application system
5. Pozidriv: PZ 1, Univers application system
6. Pozidriv: PZ 2, Univers application system
7. Phillips: PH 1
8. Phillips: PH 2
9. Slotted: 5.5 for small distributors and QuickConnect clamps
10. Hexagon socket SW 3.0
11. Hexagon socket SW 4.0 for LV fuse switch disconnectors and circuit breakers size 1
12. Hexagon socket SW 5.0 for LV fuse switch disconnectors


Bit holder Stubby Hager

Application
The alternative to a screwdriver set. Compact storage for 12 bits in the handle.

Blade
High grade chrome-vanadium steel, through hardened

Handle
Ergonomic Wiha SoftFinish® multi-component handle with roll-off protection

Bits
25 mm Standard bits

Bit holder
Of stainless steel, with powerful Neodym magnet

Suitable for
DIN 3126, ISO 1173, style D 6.3


Set constituent

1. TORX: 15
2. TORX: 20, Unimes application system
3. TORX: 25
4. TORX: 30, Unimes application system
5. Pozidriv: PZ 1, Univers application system
6. Pozidriv: PZ 2, Univers application system
7. Phillips: PH 1
8. Phillips: PH 2
9. Slotted: 5.5 for small distributors and QuickConnect clamps
10. Hexagon socket SW 3.0
11. Hexagon socket SW 4.0 for LV fuse switch disconnectors and circuit breakers size 1
12. Hexagon socket SW 5.0 for LV fuse switch disconnectors
Combination pliers Hageravailable
10,00 € 
Piece(s)
Long nose pliers Hageravailable
13,90 € 
Piece(s)

Combination pliers Hager

Application
Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors. For all work on or around electrical components up to 1,000 V AC.

Design
OptiGrip - the newly designed gripping surface with 'triple-point support' ensures optimal hold of the workpiece while working. Cutting edges additionally induction hardened to approx. 64 HRC. The Wiha DynamicJoint® ensures optimal transmission of hand strength to the cutting edges.

Standards
  • DIN ISO 5746
  • Manufactured acc. to IEC 60900:2012

Material
High quality C 70 tool steel, tempered

Head shape
Extra long cutting edge for flat and round cables

Long nose pliers Hager

Application
Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors. For all work on or around electrical components up to 1,000 V AC.

Design
With multi-polished head
Extra long cutting edge for flat and round cables
Gripping surfaces partially serrated in parts
Cutting edges additionally induction hardened to approx. 64 HRC

Standards
DIN ISO 5745
Manufactured acc. to IEC 60900:2012

Material
High quality C 70 tool steel, tempered

Head shape
Straight shape
Side cutters Hageravailable
13,50 € 
Piece(s)
LED LENSER TT pocket torch Hageravailable
34,00 € 
Piece(s)

Side cutters Hager

Application
Gripping and holding as well as cutting soft and hard wires and cables. Preferred choice in the electrical sectors. For all work on or around electrical components up to 1,000 V AC.

Design
Low wear lap joint, riveted and able to withstand high loads. The Wiha DynamicJoint® ensures optimal transmission of hand strength to the cutting edges. Lightweight action, clean cutting achieved by specially milled precision cutting edges. Long term cutting is achieved through additional inductive hardening to approx. 64 HRC.

Standards
DIN ISO 5749
Manufactured acc. to IEC 60900:2012

Material
High quality C 70 tool steel, tempered

Head shape
Semi-circular, swedish style

LED LENSER TT pocket torch Hager

  • Lenght: 116 mm
  • Weight: 132 g
  • Burning life: 30 hours
  • Luminous flux: 280 lm
  • Beamdistance: 220 m
  • Battery: 3 x AAA 1,5 V
  • Packing: Giftbox
  • Delivery: 1 Pack Battery
  • 1 Beltbag
  • 1 Handloop