Flag Hageravailable
23,00 € 
Piece(s)
Flag for boom System for flag stabilisation Hageravailable
23,00 € 
Piece(s)

Flag Hager

  • Dimensions: 400 cm x 150 cm
  • Material: branded polyester 110g / qm
  • Antistatic and dirt repellent Surface
  • Reverse as a mirror Image
  • Mounting: at the flagpole side left
  • With tearproof ribbon
  • Snap hook made of plastic
  • Lined with twin seam
  • Without hemstitch

Flag for boom System for flag stabilisation Hager

  • Dimensions: 400 cm x 150 cm
  • Material: branded polyester 110g / qm
  • Antistatic and dirt repellent Surface
  • Reverse as a mirror Image
  • Mounting: at the flagpole side left
  • With tearproof ribbon
  • Snap hook made of plastic
  • Lined with twin seam
  • With hemstitch for various side arms
Boom system for flag stabilisationavailable
46,75 € 
Piece(s)
Beachflag Hageravailable
65,50 € 
Piece(s)

Boom system for flag stabilisation

  • For portrait format flag 150 x 400 cm
  • always open regardless of wind

Beachflag Hager

  • Model: Beachflag Wing
  • Size: 90 x 195 cm
  • Features: antistatic and dirt-repellent, reflection on the back
  • Content: flagpole and bag included
Sticker Hageravailable
1,15 € 

Piece(s)
Car sticker Hager available
1,00 € 
Piece(s)

Sticker Hager

Size:
  • 15 x 5 cm
  • 25 x 8,3 cm
  • 37,5 x 12,5 cm
  • 50 x 16,6 cm
  • Material: Avery
  • Application : inside and outside
  • Weather-resistant
  • UV-resistant
  • Waterproof

Car sticker Hager

  • Size: 100 x 33 mm
  • Material: Oracal 751 / Pan 221 C